SNL plummer block housings for bearings with a cylindrical bore, with oil seals
For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SNL and SE 2, 3, 5 and 6 series and Overview, selection and application recommendations.