Designation system for locating rings

Examples and the applicable options for locating rings for SNL housings are given below.

Basic bearing designation system

Examples

FRB 12/360
whereFRB =
12/360 =

Applicable options

Test Designation 1
Series
FRB
Locating ring for SKF bearing housings

Test Designation 2
Size identification
...Width and outside diameter of the locating ring [mm]
SKF logo