Condition monitoring
Position 1 is a measurement point perpendicular to the shaft and is in accordance with ISO 10816-1:1995.
Position 2 is a measurement point parallel to the shaft and should be used when loads act toward the support surface.