Split plummer block housings, SONL series for bearings on a cylindrical seat

PrintExport as PDF
  • (all)
    Shaft diameter:
    Exact :
     ≤ da ≤ 
    da =
Shaft diameterAppropriate bearingPrincipal housing dimensionsDesignation
 (basic designation)     
da AHH1L 
mm mm 
       
150
C 2230
260
375
200
540
SONL 230-530
220
C 2244
358
565
305
820
SONL 244-544
120
C 2224
245
315
170
420
SONL 224-524
170
22234 CC/W33
310
440
235
610
SONL 234-534
190
C 2238
330
480
260
720
SONL 238-538
85
2217
163
230
125
330
SONL 217-517
220
22244 CC/W33
358
565
305
820
SONL 244-544
90
C 2218
170
245
135
360
SONL 218-518
110
C 2222
213
290
160
420
SONL 222-522
180
22236 CC/W33
320
455
245
650
SONL 236-536
100
2220
186
270
145
400
SONL 220-520
180
C 2236
320
455
245
650
SONL 236-536
150
22230
260
375
200
540
SONL 230-530
100
C 2220
186
270
145
400
SONL 220-520
240
C 2248
368
625
340
900
SONL 248-548
190
22238 CC/W33
330
480
260
720
SONL 238-538
140
C 2228
260
355
190
500
SONL 228-528
170
C 2234
310
440
235
610
SONL 234-534
200
C 2240
338
510
275
730
SONL 240-540
130
22226
255
335
180
450
SONL 226-526
140
22228
260
355
190
500
SONL 228-528
85
22217 E
163
230
125
330
SONL 217-517
200
22240 CC/W33
338
510
275
730
SONL 240-540
90
22218 E
170
245
135
360
SONL 218-518
85
C 2217
163
230
125
330
SONL 217-517
160
22232
278
406
215
560
SONL 232-532
160
C 2232
278
406
215
560
SONL 232-532
100
22220 E
186
270
145
400
SONL 220-520
110
22222 E
213
290
160
420
SONL 222-522
130
C 2226
255
335
180
450
SONL 226-526
240
22248 CC/W33
368
625
340
900
SONL 248-548
90
2218
170
245
135
360
SONL 218-518
110
2222
213
290
160
420
SONL 222-522
120
22224
245
315
170
420
SONL 224-524

For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SONL series and Overview, selection and application recommendations.

SKF logo