Standard housing design

SONL plummer (pillow) block housings (fig. 1) are split housings consisting of a cap and base. They have four holes cast into the base for attachment bolts.
The housings incorporate a number of design features that make them suitable for oil lubrication in order to achieve higher speeds.
SKF logo