Requisite minimum load

If a Y-bearing unit is to operate satisfactorily it must always be subjected to a given minimum radial load. A general rule of thumb indicates that this load should correspond to 0,01 C.
The importance of imposing this load increases where accelerations in the bearing are high, and where speeds are in the region of 75%, or more, of the speed ratings.