Ball bearing flanged units

SKF ball bearing flanged units are available as standard in a wide variety of designs (fig. 1) and can incorporate most of the bearings provided in the section Insert bearings. For an overview of the variety of combinations available from stock, refer to the following tables depending on housing material and shape:
  • Cast iron housings
  • Composite housings
  • Pressed steel housings
    • table 6 for oval flanged units
    • table 7 for round and triangular flanged units
  • Housings made of composite for SKF Food Line
  • Cast stainless steel housings

Other units can be composed by ordering the parts separately.

SKF logo