Ball bearing plummer block units

SKF ball bearing plummer (pillow) block units are available as standard in a wide variety of designs (fig. 1) and can incorporate most of the bearings provided in the section Insert bearings. For an overview of the variety of combinations available from stock, refer to:

  • table 1 for units with cast iron housings
  • table 2 for units with composite housings
  • table 3 for units with pressed steel housings
  • table 4 for units with housings made of composite for SKF Food Line
  • table 5 for units with cast stainless steel housings

Other units can be composed by ordering the parts separately.

SKF logo