Insert bearing designs

SKF ball bearing take-up unit assortment comprises insert bearing series and designs with main differences in the way the bearing is locked onto the shaft and different sealing solutions.

For detailed information about the insert bearing assortment including their different locking methods, sealing solutions and materials, refer to Insert bearings (product table).

Locking methods

Eccentric locking methods available as standard for ball bearing take-up units are:

Sealing solutions

The insert bearings used in the standard assortment of ball bearing take-up units are capped with either:
  • standard seals (fig. 3)
  • standard seals with additional flingers (fig. 4)
  • multiple seals or food-compatible multiple seals (fig. 5)
On request, insert bearings can be supplied capped with either:
SKF logo