Roller bearing square flanged units, for inch shafts

PrintExport as PDF
  • (all)
    (all)
    (all)
    Shaft diameter:
    Exact :
     ≤ da ≤ 
    da =
Shaft diameterUnit dimensionsBasic load ratingsLimiting speedDesignation
     dynamicstatic  
daAA1JLCC0  
mmmmkNr/min 
         
93.662
88.9
122.237
196.85
247.65
311
 
2100
FYE 3 11/16
87.313
84.138
107.95
177.8
222.25
253
 
2300
FYE 3 7/16
38.1
58.737
73.819
104.775
136.525
73.8
 
5100
FYE 1 1/2
55.563
60.325
 
120.65
158.75
125
 
3700
FYE 2 3/16 N
49.212
57.15
75.406
107.95
139.7
84.5
 
4100
FYE 1 15/16
69.85
69.85
98.425
152.4
193.675
158
 
2800
FYE 2 3/4
101.6
88.9
 
196.85
247.65
426
 
2100
FYE 4 N
42.862
58.737
76.994
104.775
136.525
77
 
4500
FYE 1 11/16
50.8
57.15
 
107.95
139.7
104
 
4100
FYE 2 N
61.913
69.85
 
136.525
174.625
193
 
3100
FYE 2 7/16 N
42.862
58.737
 
104.775
136.525
102
 
4500
FYE 1 11/16 N
74.612
69.85
 
152.4
193.675
212
 
2800
FYE 2 15/16 N
100.013
88.9
 
196.85
247.65
426
 
2100
FYE 3 15/16 N
68.263
69.85
 
152.4
193.675
212
 
2800
FYE 2 11/16 N
93.662
88.9
 
196.85
247.65
426
 
2100
FYE 3 11/16 N
88.9
84.138
 
177.8
222.25
325
 
2300
FYE 3 1/2 N
74.612
69.85
98.425
152.4
193.675
158
 
2800
FYE 2 15/16
55.563
60.325
81.756
120.65
158.75
99.6
 
3700
FYE 2 3/16
88.9
84.138
107.95
177.8
222.25
253
 
2300
FYE 3 1/2
44.45
57.15
 
107.95
139.7
102
 
4500
FYE 1 3/4 N
49.212
57.15
 
107.95
139.7
104
 
4100
FYE 1 15/16 N
61.913
69.85
88.106
136.525
174.625
148
 
3100
FYE 2 7/16
68.263
69.85
98.425
152.4
193.675
158
 
2800
FYE 2 11/16
87.313
84.138
 
177.8
222.25
325
 
2300
FYE 3 7/16 N
63.5
69.85
 
136.525
174.625
193
 
3100
FYE 2 1/2 N
76.2
69.85
 
152.4
193.675
212
 
2800
FYE 3 N
63.5
69.85
88.106
136.525
174.625
148
 
3100
FYE 2 1/2
50.8
57.15
75.406
107.95
139.7
84.5
 
4100
FYE 2
69.85
69.85
 
152.4
193.675
212
 
2800
FYE 2 3/4 N
38.1
58.737
 
104.775
136.525
96.5
 
5100
FYE 1 1/2 N
100.013
88.9
122.237
196.85
247.65
311
 
2100
FYE 3 15/16
101.6
88.9
122.237
196.85
247.65
311
 
2100
FYE 4
76.2
69.85
98.425
152.4
193.675
158
 
2800
FYE 3
36.513
57.15
 
88.9
117.475
96.5
 
5100
FYE 1 7/16 N
36.513
57.15
72.231
88.9
117.475
73.8
 
5100
FYE 1 7/16
44.45
57.15
75.406
107.95
139.7
77
 
4500
FYE 1 3/4

For additional information about the meaning and limitations of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo