Roller bearing units

SKF ConCentra roller bearing unit, SYNT series
SKF ConCentra roller bearing unit, SYNT series
SKF roller bearing units (mounted bearing units) are robust, ready-to-mount bearing units that are assembled, lubricated and sealed at the factory for maximum service life. SKF roller bearing units provide a number of advantages, including:
  • long service life
  • high operational reliability
  • quick mounting
  • minimal maintenance
  • simplified replacement
Roller bearing unit, inch dimensions, FYR series
Roller bearing unit, inch dimensions, FYR series

These benefits, in addition to the wide assortment available, make SKF roller bearing units suitable for a wide variety of applications.

The assortment includes bearing units with a plummer (pillow) block housing - including a relubrication-free variant - and units with a flanged housing, each optimized to accommodate different operating conditions. All bearing units are available as locating (held) or non-locating (free) units.

Applications
Typical applications for SKF roller bearing units include:
  • belt, bucket and chain conveyors
  • mining and metallurgical equipment
  • industrial air handling units
  • fans and blowers
  • commercial laundry equipment
  • textile machines
  • refining equipment
  • large washing installations
  • agricultural and forestry machinery
  • food and beverage processing equipment
  • mixers, crushers and vibrating screens
  • light rail vehicles
  • wastewater treatment equipment
Features and benefits
  • Ready to mount: correct clearance, greased and sealed
  • Can be used on commercial drawn shafts
  • Easy mounting and locking on the shaft
  • Protected against contamination during installation and operation
  • Prepared for connection to condition monitoring equipment
  • Reduced logistics costs: only one item to order and to store
SKF logo