Radial internal clearance

The upgraded SKF Explorer spherical roller bearings in SKF ConCentra roller bearing units are manufactured standard with C3 radial internal clearance. The clearance values, in accordance with ISO 5753-1:2009, are provided in table 1 and are valid for unmounted bearings under zero measuring load.
SKF logo