Location on the shaft

SKF plummer block roller bearing units are located on the shaft in two different ways:
  • with concentric locking via a stepped sleeve (fig 1)
  • with locking collar attachment (fig 2), for all other roller bearing units
Additional information is provided under "Roller bearing units - general" in the section Designs - Location on the shaft.