Tolerances

The tolerance for the centre height H1 of the SYNT units corresponds to js11.
Centre height H1 (mm) (50) to 80
Deviations to js11 (mm) ± 0,095
Centre height H1 (mm) (80) to 120
Deviations to js11 (mm) ± 0,11