Housing and sealing types

Housing types

SN Housings - Cooper
We are the only manufacturer of split bearings to have our own integrated foundry, which allows us to provide the highest quality bearings and housings.
Housings are manufactured and machined in a variety of configurations and in a variety of materials, for example; grey cast iron grade 250, nodular iron, steel, aluminium and stainless steel.

Sealing types

Superior performance and extended bearing service life by preventing contaminants from entering the bearing.

Due to the external alignment via the seal-carrying cartridge, seals on SKF Cooper bearings work perpendicular to the shaft, providing optimum protection from potential damage from abrasive materials such as cement or sugar. SKF Cooper offers a wide assortment of sealing solutions to suit different requirements and operating environments
SKF logo