SKF Cooper split bearings

SKF Cooper split bearings
SKF Cooper split bearings are the ideal solution to reduce machinery maintenance and repair downtime. The advantages of the SKF Cooper split bearing solution are especially valuable in inaccessible or trapped locations, for example, between head pulley and gearbox or motor, where the need to dismount associated equipment is eliminated.

Split bearings disassemble into smaller components easing the tasks of lifting and
handling and making mounting or replacement simple even in the most cramped and inaccessible conditions. Clearances are pre-set, so no on-site adjustment is needed and no specialized fitting tools are required.

How SKF Cooper bearings make a difference

Whatever your application, SKF Cooper split bearings will give you:

  • Far greater design flexibility
  • Quick and easy maintenance
  • Less downtime, resulting in major savings 

For more information, visit SKF Cooper

SKF logo