Needle roller backing bearings

The two smallest backing bearings in the SKF range are based on needle roller bearings (fig 1). They are single row full complement needle roller backing bearings with flangeless outer ring and two integral flanges on the inner ring.
SKF logo