Ball bearing oval flanged units, for high temperature applications

PrintExport as PDF
  • Product table filter
    (all)
    Shaft diameter:
    Exact :
     ≤ d ≤ 
    d =
    Overall length:
    Exact :
     ≤ L ≤ 
    L =
    Limiting temperature:
    Exact :
     ≤ T ≤ 
    T =
    ►Popular item
Principal dimensionsBasic load ratingsLimiting speedLimiting temperature Designations
     dynamicstatic   Bearing unitBearing
dA1JLTCC0 T max.   
mmkNr/min°C 
            
20
24.61
89.7
60.5
32.6
12.7
6.55
130
250
 
FYT 20 TF/VA201
YAR 204-2FW/VA201
55
47.63
184.15
127
62.9
43.6
29
50
250
 
FYT 55 TF/VA201
YAR 211-2FW/VA201
31.75
34.9
130.2
96
46.4
25.5
15.3
80
250
 
FYT 1.1/4 TF/VA201
YAR 207-104-2FW/VA201
35
34.9
130.2
96
46.4
25.5
15.3
80
250
 
FYT 35 TF/VA201
YAR 207-2FW/VA201
40
38.5
143.7
102
54.2
30.7
19
70
250
 
FYT 40 TF/VA201
YAR 208-2FW/VA201
25.4
30
98.8
70
38.8
14
7.8
230
350
 
FYT 1. TF/VA228
YAR 205-100-2FW/VA228
35
34.9
130.2
96
46.4
25.5
15.3
160
350
 
FYT 35 TF/VA228
YAR 207-2FW/VA228
40
38.5
143.7
102
54.2
30.7
19
150
350
 
FYT 40 TF/VA228
YAR 208-2FW/VA228
38.1
38.5
143.7
102
54.2
30.7
19
70
250
 
FYT 1.1/2 TF/VA201
YAR 208-108-2FW/VA201
25
30
98.8
70
38.8
14
7.8
230
350
 
FYT 25 TF/VA228
YAR 205-2FW/VA228
34.925
34.9
130.2
96
46.4
25.5
15.3
80
250
 
FYT 1.3/8 TF/VA201
YAR 207-106-2FW/VA201
25
30
98.8
70
38.8
14
7.8
110
250
 
FYT 25 TF/VA201
YAR 205-2FW/VA201
25.4
30
98.8
70
38.8
14
7.8
110
250
 
FYT 1. TF/VA201
YAR 205-100-2FW/VA201
38.1
38.5
143.7
102
54.2
30.7
19
150
350
 
FYT 1.1/2 TF/VA228
YAR 208-108-2FW/VA228
20
24.61
89.7
60.5
32.6
12.7
6.55
260
350
 
FYT 20 TF/VA228
YAR 204-2FW/VA228
55
47.63
184.15
127
62.9
43.6
29
110
350
 
FYT 55 TF/VA228
YAR 211-2FW/VA228
49.213
43
157.2
116
60.6
35.1
23.2
60
250
 
FYT 1.15/16 TF/VA201
YAR 210-115-2FW/VA201
30
32.7
116.7
83
42.2
19.5
11.2
190
350
 
FYT 30 TF/VA228
YAR 206-2FW/VA228
19.05
24.61
89.7
60.5
32.6
12.7
6.55
130
250
 
FYT 3/4 TF/VA201
YAR 204-012-2FW/VA201
45
39
148.4
111
54.2
33.2
21.6
60
250
 
FYT 45 TF/VA201
YAR 209-2FW/VA201
49.213
43
157.2
116
60.6
35.1
23.2
120
350
 
FYT 1.15/16 TF/VA228
YAR 210-115-2FW/VA228
50
43
157.2
116
60.6
35.1
23.2
120
350
 
FYT 50 TF/VA228
YAR 210-2FW/VA228
50.8
47.63
184.15
127
69
43.6
29
50
250
 
FYT 2. TF/VA201
YAR 211-200-2FW/VA201
50
43
157.2
116
60.6
35.1
23.2
60
250
 
FYT 50 TF/VA201
YAR 210-2FW/VA201
44.45
39
148.4
111
54.2
33.2
21.6
130
350
 
FYT 1.3/4 TF/VA228
YAR 209-112-2FW/VA228
42.862
39
148.4
111
54.2
33.2
21.6
140
350
 
FYT 1.11/16 TF/VA228
YAR 209-111-2FW/VA228
44.45
39
148.4
111
54.2
33.2
21.6
60
250
 
FYT 1.3/4 TF/VA201
YAR 209-112-2FW/VA201
42.862
39
148.4
111
54.2
33.2
21.6
70
250
 
FYT 1.11/16 TF/VA201
YAR 209-111-2FW/VA201
45
39
148.4
111
54.2
33.2
21.6
130
350
 
FYT 45 TF/VA228
YAR 209-2FW/VA228
30
32.7
116.7
83
42.2
19.5
11.2
90
250
 
FYT 30 TF/VA201
YAR 206-2FW/VA201

SKF logo