Y-bearing plummer block units, for high temperature applications

PrintExport as PDF
  • (all)
    Shaft diameter:
    Exact :
     ≤ d ≤ 
    d =
    Limiting temperature:
    Exact :
     ≤ T ≤ 
    T =
Principal dimensionsBasic load ratingsLimiting speedLimiting temperatureDesignations
     dynamicstatic  Bearing unitBearing
dAHH1LCC0 T max.  
mmkNr/min°C 
           
50.8
60.4
127
63.5
219.1
43.6
29
110
350
SY 2. TF/VA228
YAR 211-200-2FW/VA228
50
54
114
57.2
203
35.1
23.2
120
350
SY 50 TF/VA228
YAR 210-2FW/VA228
30
40
82
42.9
152
19.5
11.2
90
250
SY 30 TF/VA201
YAR 206-2FW/VA201
30.163
40
82
42.9
152
19.5
11.2
190
350
SY 1.3/16 TF/VA228
YAR 206-103-2FW/VA228
30
40
82
42.9
152
19.5
11.2
190
350
SY 30 TF/VA228
YAR 206-2FW/VA228
30.163
40
82
42.9
152
19.5
11.2
90
250
SY 1.3/16 TF/VA201
YAR 206-103-2FW/VA201
50
54
114
57.2
203
35.1
23.2
60
250
SY 50 TF/VA201
YAR 210-2FW/VA201
38.1
48
99
49.2
175
30.7
19
150
350
SY 1.1/2 TF/VA228
YAR 208-108-2FW/VA228
50.8
60.4
127
63.5
219.1
43.6
29
50
250
SY 2. TF/VA201
YAR 211-200-2FW/VA201
19.05
32
64
33.3
127
12.7
6.55
270
350
SY 3/4 TF/VA228
YAR 204-012-2FW/VA228
19.05
32
64
33.3
127
12.7
6.55
130
250
SY 3/4 TF/VA201
YAR 204-012-2FW/VA201
45
48.3
107
54
187
33.2
21.6
130
350
SY 45 TF/VA228
YAR 209-2FW/VA228
38.1
48
99
49.2
175
30.7
19
70
250
SY 1.1/2 TF/VA201
YAR 208-108-2FW/VA201
45
48.3
107
54
187
33.2
21.6
60
250
SY 45 TF/VA201
YAR 209-2FW/VA201
61.913
60
138
69.9
240
52.7
36
100
350
SY 2.7/16 TF/VA228
YAR 212-207-2FW/VA228
44.45
48.3
107
54
187
33.2
21.6
60
250
SY 1.3/4 TF/VA201
YAR 209-112-2FW/VA201
44.45
48.3
107
54
187
33.2
21.6
130
350
SY 1.3/4 TF/VA228
YAR 209-112-2FW/VA228
61.913
60
138
69.9
240
52.7
36
50
250
SY 2.7/16 TF/VA201
YAR 212-207-2FW/VA201
55.562
60.4
127
63.5
219.1
25
29
110
350
SY 2.3/16 TF/VA228
YAR 211-203-2FW/VA228
25.4
36
70
36.5
130
14
7.8
110
250
SY 1. TF/VA201
YAR 205-100-2FW/VA201
31.75
45
93
47.6
160
25.5
15.3
170
350
SY 1.1/4 TF/VA228
YAR 207-104-2FW/VA228
49.213
54
114
57.2
203
35.1
23.2
60
250
SY 1.15/16 TF/VA201
YAR 210-115-2FW/VA201
40
48
99
49.2
175
30.7
19
70
250
SY 40 TF/VA201
YAR 208-2FW/VA201
60
60
138
69.9
240
52.7
36
100
350
SY 60 TF/VA228
YAR 212-2FW/VA228
49.213
54
114
57.2
203
35.1
23.2
120
350
SY 1.15/16 TF/VA228
YAR 210-115-2FW/VA228
60
60
138
69.9
240
52.7
36
50
250
SY 60 TF/VA201
YAR 212-2FW/VA201
42.862
48.3
107
54
187
33.2
21.6
70
250
SY 1.11/16 TF/VA201
YAR 209-111-2FW/VA201
25.4
36
70
36.5
130
14
7.8
230
350
SY 1. TF/VA228
YAR 205-100-2FW/VA228
40
48
99
49.2
175
30.7
19
150
350
SY 40 TF/VA228
YAR 208-2FW/VA228
55.562
60.4
127
63.5
219.1
25
29
50
250
SY 2.3/16 TF/VA201
YAR 211-203-2FW/VA201
35
45
93
47.6
160
25.5
15.3
80
250
SY 35 TF/VA201
YAR 207-2FW/VA201
25
36
70
36.5
130
14
7.8
230
350
SY 25 TF/VA228
YAR 205-2FW/VA228
34.925
45
93
47.6
160
25.5
15.3
160
350
SY 1.3/8 TF/VA228
YAR 207-106-2FW/VA228
74.613
71.6
166.1
82.55
279
66.3
49
40
250
SY 2.15/16 TF/VA201
YAR 215-215-2FW/VA201
25
36
70
36.5
130
14
7.8
110
250
SY 25 TF/VA201
YAR 205-2FW/VA201
74.613
71.6
166.1
82.55
279
66.3
49
80
350
SY 2.15/16 TF/VA228
YAR 215-215-2FW/VA228
20
32
64
33.3
127
12.7
6.55
260
350
SY 20 TF/VA228
YAR 204-2FW/VA228
35
45
93
47.6
160
25.5
15.3
160
350
SY 35 TF/VA228
YAR 207-2FW/VA228
42.862
48.3
107
54
187
33.2
21.6
140
350
SY 1.11/16 TF/VA228
YAR 209-111-2FW/VA228
36.512
45
93
47.6
160
25.5
15.3
160
350
SY 1.7/16 TF/VA228
YAR 207-107-2FW/VA228
55
60.4
127
63.5
219.1
43.6
29
50
250
SY 55 TF/VA201
YAR 211-2FW/VA201
31.75
45
93
47.6
160
25.5
15.3
80
250
SY 1.1/4 TF/VA201
YAR 207-104-2FW/VA201
55
60.4
127
63.5
219.1
43.6
29
110
350
SY 55 TF/VA228
YAR 211-2FW/VA228
36.512
45
93
47.6
160
25.5
15.3
80
250
SY 1.7/16 TF/VA201
YAR 207-107-2FW/VA201
20
32
64
33.3
127
12.7
6.55
130
250
SY 20 TF/VA201
YAR 204-2FW/VA201
34.925
45
93
47.6
160
25.5
15.3
80
250
SY 1.3/8 TF/VA201
YAR 207-106-2FW/VA201

For additional information about the meaning and limitations of the product data, refer to High temperature bearings and bearing units and Principles of bearing selection and application.

SKF logo