Y-bearings, with grub screws, for high temperature applications

PrintExport as PDF
  • (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width inner ring:
    Exact :
     ≤ B ≤ 
    B =
    Limiting temperature:
    Exact :
     ≤ T ≤ 
    T =
Principal dimensionsBasic load ratingsLimiting speedLimiting temperatureDesignation
    dynamicstatic   
dDBCCC0 T 
mmkNr/min°C 
         
44.45
85
49.2
22
33.2
21.6
60
250
YAR 209-112-2FW/VA201
25
52
34.1
15
14
7.8
110
250
YAR 205-2FW/VA201
20
47
31
14
12.7
6.5
260
350
YAR 204-2FW/VA228
55.562
100
55.6
25
25
29
110
350
YAR 211-203-2FW/VA228
25
52
34.1
15
14
7.8
230
350
YAR 205-2FW/VA228
55
100
55.6
25
43.6
29
110
350
YAR 211-2FW/VA228
44.45
85
49.2
22
33.2
21.6
130
350
YAR 209-112-2FW/VA228
19.05
47
31
14
12.7
6.5
270
350
YAR 204-012-2FW/VA228
55.562
100
55.6
25
25
29
50
250
YAR 211-203-2FW/VA201
60
110
65.1
26
52.7
36
50
250
YAR 212-2FW/VA201
34.925
72
42.9
19
25.5
15.3
160
350
YAR 207-106-2FW/VA228
30
62
38.1
18
19.5
11.2
90
250
YAR 206-2FW/VA201
50
90
51.6
22
35.1
23.2
60
250
YAR 210-2FW/VA201
36.512
72
42.9
19
25.5
15.3
160
350
YAR 207-107-2FW/VA228
35
72
42.9
19
25.5
15.3
160
350
YAR 207-2FW/VA228
35
72
42.9
19
25.5
15.3
80
250
YAR 207-2FW/VA201
38.1
80
49.2
21
30.7
19
70
250
YAR 208-108-2FW/VA201
25.4
52
34.1
15
14
7.8
110
250
YAR 205-100-2FW/VA201
30
62
38.1
18
19.5
11.2
190
350
YAR 206-2FW/VA228
50
90
51.6
22
35.1
23.2
120
350
YAR 210-2FW/VA228
55
100
55.6
25
43.6
29
50
250
YAR 211-2FW/VA201
61.913
110
65.1
26
52.7
36
100
350
YAR 212-207-2FW/VA228
49.213
90
51.6
22
35.1
23.2
60
250
YAR 210-115-2FW/VA201
61.913
110
65.1
26
52.7
36
50
250
YAR 212-207-2FW/VA201
49.213
90
51.6
22
35.1
23.2
120
350
YAR 210-115-2FW/VA228
50.8
100
55.6
25
43.6
29
110
350
YAR 211-200-2FW/VA228
50.8
100
55.6
25
43.6
29
50
250
YAR 211-200-2FW/VA201
30.163
62
38.1
18
19.5
11.2
90
250
YAR 206-103-2FW/VA201
74.613
130
73.3
29
66.3
49
40
250
YAR 215-215-2FW/VA201
42.862
85
49.2
22
33.2
21.6
140
350
YAR 209-111-2FW/VA228
30.163
62
38.1
18
19.5
11.2
190
350
YAR 206-103-2FW/VA228
38.1
80
49.2
21
30.7
19
150
350
YAR 208-108-2FW/VA228
74.613
130
73.3
29
66.3
49
80
350
YAR 215-215-2FW/VA228
34.925
72
42.9
19
25.5
15.3
80
250
YAR 207-106-2FW/VA201
36.512
72
42.9
19
25.5
15.3
80
250
YAR 207-107-2FW/VA201
40
80
49.2
21
30.7
19
70
250
YAR 208-2FW/VA201
45
85
49.2
22
33.2
21.6
60
250
YAR 209-2FW/VA201
19.05
47
31
14
12.7
6.5
130
250
YAR 204-012-2FW/VA201
25.4
52
34.1
15
14
7.8
230
350
YAR 205-100-2FW/VA228
31.75
72
42.9
19
25.5
15.3
80
250
YAR 207-104-2FW/VA201
60
110
65.1
26
52.7
36
100
350
YAR 212-2FW/VA228
20
47
31
14
12.7
6.5
130
250
YAR 204-2FW/VA201
40
80
49.2
21
30.7
19
150
350
YAR 208-2FW/VA228
45
85
49.2
22
33.2
21.6
130
350
YAR 209-2FW/VA228
42.862
85
49.2
22
33.2
21.6
70
250
YAR 209-111-2FW/VA201
31.75
72
42.9
19
25.5
15.3
170
350
YAR 207-104-2FW/VA228

For additional information about the meaning and limitations of the product data, refer to High temperature bearings and bearing units and Principles of bearing selection and application.

SKF logo