Loads

Minimum load
Refer to Minimum load of standard bearings.

When compared to a bearing with steel rolling elements, hybrid bearings are less sensitive to skidding and smearing damage that occurs in lightly loaded applications, even if light loads are only a small part of a variable load cycle.
Axial preload

For additional
information
(→ Axial preload)
To provide low noise and high-speed operation, typically an axial preload to a bearing arrangement comprising two hybrid deep groove ball bearings is applied. Axial preload can be applied with spring washers, as described under Preloading with springs.
Axial load
carrying
capacity

Identical to standard bearings (→ Axial load carrying capacity)
Equivalent
bearing loads

Identical to standard bearings (→ Equivalent dynamic bearing load and Equivalent static bearing load)

Symbols

C0=basic static load rating [kN] (→ product table)
dm=bearing mean diameter [mm]
= 0,5 (d + D)
e=limit for the load ratio depending on the relationship f0 Fa/C0 (table 1)
f0=calculation factor (→ product table)
Fa=axial load [kN]
Fr=radial load [kN]
Frm=minimum radial load [kN]
kr=minimum load factor (→ product table)
n=rotational speed [r/min]
P=equivalent dynamic bearing load [kN]
P0=equivalent static bearing load [kN]
X=calculation factor for the radial load (table 1)
Y=calculation factor for the axial load depending on the relationship f0 Fa
SKF logo