Internal clearance

Indexing roller units up to 120 mm bore diameter are produced with C3 radial internal clearance and the larger sizes with Normal radial internal clearance which corresponds to that specified for needle roller bearings and cylindrical roller bearings.
The clearance values will be found in the table and conform to ISO 5753:1991.
SKF logo