Lubrication

SKF indexing roller units are filled with the SKF lubricating grease LGEV 2. This is a high-quality lithium/calcium base grease with a highly viscous mineral base oil and contains molybdenum disulphide and graphite. Further information will be found in table.
The units are designed for maintenance-free operation, but it is possible to relubricate them via lubrication grooves in the flangeless side faces of the inner ring halves (fig 1).
SKF logo