Supplementary designations

The designation suffixes used to identify certain features of SKF indexing rollers are explained in the following.

HB1Inner and outer rings bainite hardened
HB2Outer ring bainite hardened
SKF logo