Bearing data


Deep groove ball bearingsCylindrical roller bearings
Dimension standardsBoundary dimensions: ISO 15

Tolerances

For additional information → Tolerances

Normal

Tighter tolerances (up to P5) for some bearings on request

Normal

Values: ISO 492 (table 1, table 2, table 3)

The aluminium oxide layer on the external surfaces of either the inner or the outer ring does not affect accuracy.

Internal clearance

For additional information
→ Internal clearance

C3

C3

Check availability of other clearance classes

Values: ISO 5753-1 (table 4)Values: ISO 5753-1 (table 5)
Values are valid for unmounted bearings under zero measuring load.
Permissible misalignmentIdentical to standard bearings
→ Bearing data→ Bearing data

Permissible axial displacement

smax → product table

NU design INSOCOAT bearings can accommodate axial displacement (fig. 1). Displacement of the shaft relative to the housing occurs within these bearings. As a result, there is virtually no increase in friction.

Electrical properties

Table 6
SKF logo