INSOCOAT cylindrical roller bearings, single row

PrintExport as PDF
  • (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    ►Popular item
Principal dimensionsBasic load ratingsFatique load limitSpeed ratings Designation
   dynamicstatic Reference speedLimiting speed  
dDBCC0Pu    
mmkNkNr/min  
          
75
160
37
242
270
34
4000
5300
NU 315 ECP/VL0241
55
90
18
57.2
69.5
9
8500
13000
 
NU 1011 ECP/C3VL0241
140
210
33
179
255
29
3600
3600
 
NU 1028 M/C3VL2071
150
225
35
194
275
18
3200
3200
 
NU 1030 M/C3VL2071
100
180
34
251
310
38
3800
4500
NU 220 ECM/C3VL0241
140
250
42
396
520
58.5
2600
3200
 
NU 228 ECM/C3VL2071
120
215
40
341
440
50
3000
3600
 
NU 224 ECM/C3VL0241
110
200
38
297
375
44
3400
4000
NU 222 ECM/C3VL0241
90
190
43
319
360
44
3400
4500
NU 318 ECM/C3VL0241
150
270
45
457
610
65.5
2400
2800
 
NU 230 ECM/C3VL2071
130
280
58
627
750
81.5
2200
3000
 
NU 326 ECM/C3VL2071
90
140
24
85.8
110
13.7
5600
5600
 
NU 1018 M/C3VL0241
130
200
33
168
232
27
3800
5600
 
NU 1026 M/C3VL2071
130
230
40
369
465
52
2800
3400
 
NU 226 ECM/C3VL2071
100
150
24
89.7
122
15
5000
5000
 
NU 1020 M/C3VL0241
65
100
18
62.7
81.5
10.6
7500
7500
 
NU 1013 ECP/C3VL0241
60
95
18
58.3
73.5
8.8
8000
8000
 
NU 1012 ECP/C3VL0241
70
110
20
76.5
93
12
7000
7000
 
NU 1014 ECP/C3VL0241
100
215
47
391
440
51
3000
3800
 
NU 320 ECM/C3VL0241
110
240
50
468
540
61
2600
3400
NU 322 ECM/C3VL0241
120
260
55
539
620
69.5
2400
3200
NU 324 ECM/C3VL0241
110
170
28
130
173
20.8
4500
4500
 
NU 1022 M/C3VL0241
120
180
28
138
190
22.4
4000
4000
 
NU 1024 M/C3VL2071
150
320
65
765
950
100
2000
2600
 
NU 330 ECM/C3VL2071
50
80
16
47.3
57
7.2
9500
9500
 
NU 1010 ECP/C3VL0241
85
130
22
72.1
91.5
11.6
6000
6000
 
NU 1017 M/C3VL0241
60
95
18
38
45.5
5.85
8000
13000
 
NU 1012 ML/C3VL0241
95
200
45
341
390
46.5
3200
4300
NU 319 ECM/C3VL0241
70
150
35
209
228
29
4300
5600
NU 314 ECM/C3VL0241
95
145
24
88
116
14.3
5300
5300
 
NU 1019 ML/C3VL0241
75
160
37
242
270
34
4000
5300
 
NU 315 ECM/C3VL0241
80
170
39
264
290
36
3800
5000
 
NU 316 ECM/C3VL0241
140
300
62
682
830
88
2200
2800
 
NU 328 ECM/C3VL2071
65
140
33
183
196
25.5
4800
6000
NU 313 ECM/C3VL0241
55
120
29
138
146
19
5600
7000
 
NU 311 ECM/C3VL0241
85
180
41
297
340
41.5
3600
4800
NU 317 ECM/C3VL0241
60
130
31
151
160
20.4
5000
6700
 
NU 312 ECM/C3VL0241
90
160
30
187
224
28
4300
5000
 
NU 218 ECM/C3VL0241
95
170
32
224
270
33.5
4000
4800
 
NU 219 ECM/C3VL0241
60
110
22
96.8
106
14
6300
7500
 
NU 212 ECM/C3VL0241
55
100
21
85.8
100
12.9
7000
8000
 
NU 211 ECM/C3VL0241
80
125
22
99
127
16.3
6000
6000
 
NU 1016 ECM/C3VL0241
50
90
20
66
72
9.15
7500
9000
 
NU 210 ECM/C3VL0241
65
120
23
110
122
16
5600
6700
 
NU 213 ECM/C3VL0241
70
110
20
70.4
85
10.8
7000
7000
 
NU 1014 ECM/C3VL0241
80
140
26
142
173
22
4800
5600
 
NU 216 ECM/C3VL0241
85
150
28
168
200
25.5
4500
5300
 
NU 217 ECM/C3VL0241
55
90
18
57.2
69.5
9
8500
13000
 
NU 1011 ECML/C3VL0241
75
130
25
132
160
21.2
5300
6000
 
NU 215 ECM/C3VL0241
75
115
20
58.3
71
9.3
6700
6700
 
NU 1015 M/C3VL0241
50
110
27
112
116
15.3
6000
8000
 
NU 310 ECM/C3VL0241
70
125
24
121
140
18.6
5300
6300
 
NU 214 ECM/C3VL0241

  • In addition to the information provided on this page, consider what is provided under INSOCOAT bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo