Designation system

Refer to Designation system in the relevant product section of the standard bearing.
The designation suffixes used to identify NoWear coated bearings are explained in the following.
L5DA
Coated rolling elements
L7DA
Coated rolling elements and inner ring raceway(s)

SKF logo