Designation system

Refer to "Designation system" in the relevant product chapter of the standard bearing.
The designation suffixes used to identify SKF DryLube bearings are part of group 4.6 (fig 1) in the designation system. They are explained in the following.

VA210Graphite-based lubricant
VA2101Graphite-based lubricant and low-friction additive
VA2103Molybdenum-disulfide-based lubricant
VA237Graphite-based lubricant, low-friction additive and nano particles
VA260Graphite-based lubricant; rings, rolling elements and cage(s) phosphated
VA261Graphite-based lubricant and low-friction additive; rings, rolling elements and cage(s) phosphated
VA267Graphite-based lubricant, low-friction additive and nano particles; rings, rolling elements and cage(s) phosphated
VA270Molybdenum-disulfide-based lubricant; rings, rolling elements and cage(s) phosphated
The following additional suffixes used with SKF DryLube bearings are part of group 4.4 in the designation system. They are explained in the following.

S1Bearing rings dimensionally stabilized for operating temperatures ≤ 200 °C (390 °F)
S2Bearing rings dimensionally stabilized for operating temperatures ≤ 250 °C (480 °F)
S3Bearing rings dimensionally stabilized for operating temperatures ≤ 300 °C (570 °F)
SKF logo