Polymer thrust ball bearings

PrintExport as PDF
  • Product table filter
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Height:
    Exact :
     ≤ H ≤ 
    H =
Principal dimensionsBasic load ratingsLimiting speedDesignation
   dynamicstatic  
dDHCC0  
mmkNr/min 
       
10
24
9
0.22
0.175
550
51100 V/HR22T2
25
42
11
0.77
0.625
375
51105 V/HR22Q2
15
28
9
0.625
0.5
500
51102 V/HR11Q1
15
32
12
0.65
0.52
500
51202 V/HR11T1
10
26
11
0.23
0.185
550
51200 V/HR22T2
12
26
9
0.35
0.28
500
51101 V/HR22T2
35
62
18
1
0.87
365
51207 V/HR11Q1
17
30
9
0.625
0.5
440
51103 V/HR22Q2
25
47
15
0.815
0.66
370
51205 V/HR22Q2
20
35
10
0.81
0.65
460
51104 V/HR11T1
40
60
13
0.975
0.78
345
51108 V/HR22Q2
10
24
9
0.25
0.2
600
51100 V/HR11T1
30
47
11
0.95
0.76
400
51106 V/HR11T1
30
60
21
1
0.86
360
51306 V/HR11Q1
45
65
14
1
0.835
330
51109 V/HR22Q2
10
24
9
0.25
0.2
600
51100 V/HR11Q1
30
47
11
0.835
0.67
370
51106 V/HR22T2
35
62
18
0.96
0.765
335
51207 V/HR22T2
20
35
10
0.71
0.57
420
51104 V/HR22T2
17
35
12
0.66
0.53
440
51203 V/HR22Q2
12
26
9
0.4
0.32
540
51101 V/HR11Q1
25
42
11
0.88
0.71
410
51105 V/HR11T1
15
28
9
0.55
0.44
460
51102 V/HR22T2
25
52
18
1
0.82
380
51305 V/HR11T1
35
62
18
1
0.87
365
51207 V/HR11T1
17
30
9
0.625
0.5
440
51103 V/HR22T2
30
52
16
1
0.82
375
51206 V/HR11T1
10
26
11
0.23
0.185
550
51200 V/HR22Q2
12
26
9
0.35
0.28
500
51101 V/HR22Q2
12
28
11
0.36
0.29
500
51201 V/HR22T2
20
35
10
0.81
0.65
460
51104 V/HR11Q1
15
28
9
0.625
0.5
500
51102 V/HR11T1
20
40
14
0.75
0.6
420
51204 V/HR22Q2
30
60
21
0.94
0.755
330
51306 V/HR22T2
17
30
9
0.71
0.57
480
51103 V/HR11T1
20
40
14
0.86
0.69
460
51204 V/HR11Q1
20
40
14
0.86
0.69
460
51204 V/HR11T1
45
65
14
1
0.835
330
51109 V/HR22T2
35
52
12
1
0.81
390
51107 V/HR11T1
30
47
11
0.95
0.76
400
51106 V/HR11Q1
30
60
21
1
0.86
360
51306 V/HR11T1
45
65
14
1.1
0.95
360
51109 V/HR11Q1
10
26
11
0.26
0.21
600
51200 V/HR11Q1
30
52
16
1
0.82
375
51206 V/HR11Q1
17
35
12
0.75
0.6
480
51203 V/HR11T1
20
40
14
0.75
0.6
420
51204 V/HR22T2
25
52
18
1
0.82
380
51305 V/HR11Q1
40
60
13
1.1
0.89
375
51108 V/HR11Q1
25
42
11
0.88
0.71
410
51105 V/HR11Q1
12
28
11
0.41
0.33
540
51201 V/HR11Q1
12
28
11
0.36
0.29
500
51201 V/HR22Q2
15
28
9
0.55
0.44
460
51102 V/HR22Q2
35
52
12
0.885
0.71
360
51107 V/HR22Q2
25
47
15
0.93
0.75
400
51205 V/HR11T1
10
26
11
0.26
0.21
600
51200 V/HR11T1
30
60
21
0.94
0.755
330
51306 V/HR22Q2
30
52
16
0.9
0.72
345
51206 V/HR22Q2
17
30
9
0.71
0.57
480
51103 V/HR11Q1
25
42
11
0.77
0.625
375
51105 V/HR22T2
25
52
18
0.9
0.72
350
51305 V/HR22T2
35
52
12
0.885
0.71
360
51107 V/HR22T2
45
65
14
1.1
0.95
360
51109 V/HR11T1
35
52
12
1
0.81
390
51107 V/HR11Q1
10
24
9
0.22
0.175
550
51100 V/HR22Q2
25
47
15
0.815
0.66
370
51205 V/HR22T2
30
47
11
0.835
0.67
370
51106 V/HR22Q2
17
35
12
0.66
0.53
440
51203 V/HR22T2
12
28
11
0.41
0.33
540
51201 V/HR11T1
40
60
13
0.975
0.78
345
51108 V/HR22T2
15
32
12
0.57
0.46
460
51202 V/HR22T2
15
32
12
0.65
0.52
500
51202 V/HR11Q1
15
32
12
0.57
0.46
460
51202 V/HR22Q2
17
35
12
0.75
0.6
480
51203 V/HR11Q1
35
62
18
0.96
0.765
335
51207 V/HR22Q2
40
60
13
1.1
0.89
375
51108 V/HR11T1
25
47
15
0.93
0.75
400
51205 V/HR11Q1
25
52
18
0.9
0.72
350
51305 V/HR22Q2
20
35
10
0.71
0.57
420
51104 V/HR22Q2
30
52
16
0.9
0.72
345
51206 V/HR22T2
12
26
9
0.4
0.32
540
51101 V/HR11T1

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo