Bearing data

Dimension standardsBoundary dimensions: ISO 104, except for chamfer dimensions
TolerancesThe tolerances for polymer ball bearings (table 1) are not standardized internationally. Generally, they are larger than the tolerances for steel bearings and have been proven in practice.
SKF logo