Bearing data

Dimension
standards
Boundary dimensions:
ISO 15:2011
However, the width of the complete unit is 6,2 mm wider.
Tolerances

For additional
information
(→ Tolerances)
d ≤ 25 mm P5
d ≥ 30 mm P6


Values: ISO 492:2002 (table 1 and table 2).
Internal clearance

For additional
information
(→ Bearing internal clearance)
C3
Values:
ISO 5753-1:2009,
(table 3)
Values are valid for unmounted units under zero measuring load.
SKF logo