Temperature limits

SKF motor encoder units have been tested successfully under various speeds and loads:
  • 500 hours at 125 °C (255 °F), with intermittent peaks of up to 10 minutes at 150 °C (300 °F)
  • 100 hours at –40 °C (–40 °F)
Where other temperatures are expected, contact SKF.
SKF logo