Updates for the SKF catalogue Rolling bearings

This page will list changes we made to the online information that also affect the printed catalogue with publication number PUB BU/P1 17000. The publication number of your catalogue is specified on the first page following its cover.

The errata information given here is displayed according to the editions of the catalogue and their chapters. The edition of your catalogue is specified as a suffix of the publication number: e.g. PUB BU/P1 17000/2 denotes edition 2. However, no suffix denotes edition 0.

Please use this information to keep your catalogue up to date.

You can provide feedback regarding the catalogue or the online information by using the contact form. We welcome all comments and will use your feedback to improve material in the future.


Edition 0

Needle roller bearings - Section 7

Page 585
Explanation:
Grease name LGMW 1 is wrong in table 1.
Correction:
Correct grease name is LGWM1 (used correctly in the relevant text part)

In print (it will be corrected in edition 1 as indicated here)
Current online version (refer to Basic design bearings)

Tapered roller bearings - Section 8

Page 680
Explanation:
Equivalent static bearing load/ Single row bearings: 1st equation P0 = Fr is wrong
Correction:
Correct equation is: P0 = 0,5 Fr + Y0 Fa1)
(footnote 1) should be considered and is explained on same page)

In print (it will be corrected in edition 1 as indicated here)
Current online version
SKF logo