Triple ring bearings

Triple ring bearings are used almost exclusively in papermaking machines for the support of variable crowned press rolls at the drive side. SKF produces three different types inner/outer bearing combinations
  • cylindrical/spherical roller bearing (fig 1)
  • spherical/cylindrical roller bearing (fig 2)
  • spherical/spherical roller bearing (fig 3).
Additional information can be found in the SKF catalogue "Large bearings".
SKF logo