Integral sealing

Performance and operating conditionsBearing type and arrangementBearing sizeLubricationOperating temperature and speedBearing interfacesBearing executionSealing, mounting and dismounting

Integral sealing can significantly prolong bearing service life by keeping lubricant in the bearing and contaminants out.
The various types of capping devices that are available for SKF bearings are described in Components and materials.
Information about which integral seal options are available for a particular bearing type is given in the relevant product section.
SKF logo