CARB toroidal roller bearings, on a withdrawal sleeve

PrintExport as PDF
  • Product table filter
    (all)
    Bore diameter sleeve:
    Exact :
     ≤ d1 ≤ 
    d1 =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width withdrawal sleeve:
    Exact :
     ≤ B1 ≤ 
    B1 =
Principal dimensionsBasic load ratingsFatique load limitSpeed ratingsDesignations
   dynamicstatic Reference speedLimiting speedBearingWithdrawal sleeve
d1DB1CC0Pu    
mmkNkNr/min 
          
400
700
266
6000
10400
720
670
900
C 3184 KM
AOH 3184 G
850
1280
335
12700
26500
1530
300
400
C 30/900 KMB
AOH 30/900
105
170
68
355
480
51
3200
4500
C 3022 K
AHX 3122
55
110
40
166
190
22.4
 
2800
C 2212 KV
AHX 312
260
420
131
1860
3100
250
1200
1600
C 3056 K
AOH 3056
710
1220
425
16000
30500
1800
320
450
C 31/750 KMB
AOH 31/750
180
320
125
1700
2550
224
 
190
C 3138 KV
AH 3138 G
440
760
285
6800
12000
815
600
800
C 3192 KM
AOHX 3192 G
420
720
270
6700
11400
780
630
850
C 3188 KMB
AOHX 3188 G
500
780
230
5100
9500
630
600
800
C 30/530 KM
AOH 30/530
480
830
313
7500
12700
850
530
750
C 31/500 KM
AOHX 31/500 G
530
920
393
10400
19600
1270
380
500
C 41/560 K30MB
AOH 241/560 G
150
240
77
600
980
93
2200
3000
C 3032 K
AH 3032
170
280
92
880
1340
122
2000
2600
C 3036 K
AH 3036
135
250
83
830
1060
102
2400
3200
C 2228 K
AHX 3128
420
720
310
7500
12900
900
500
670
C 4188 K30MB
AOH 24188
115
200
93
780
1120
114
 
750
C 4124 K30V
AH 24124
420
650
194
3750
6400
450
750
1000
C 3088 KMB
AOHX 3088 G
570
870
245
6300
12200
780
500
700
C 30/600 KM
AOHX 30/600
125
210
94
750
1100
110
 
850
C 4126 K30V/VE240
AH 24126
70
130
45
196
208
24
4800
6700
C 2215 K
AH 315 G
95
180
59
415
465
49
3600
4800
C 2220 K
AHX 320
115
180
60
375
530
55
3000
4300
C 3024 K
AHX 3024
70
160
68
425
465
52
3600
4800
C 2315 K
AHX 2315 G
50
100
37
132
134
15.6
 
3400
C 2211 KV
AHX 311
950
1580
525
20400
45500
2500
220
300
C 31/1000 KMB
AOH 31/1000
300
480
149
2280
4000
305
1000
1400
C 3064 KM
AOH 3064 G
40
85
31
93
93
10.8
7500
11000
C 2209 KTN9
AH 309
85
190
79
610
695
73.5
2800
4000
C 2318 K
AHX 2318
900
1360
355
13200
28500
1600
280
380
C 30/950 KMB
AOH 30/950
160
310
104
1270
1630
146
1900
2600
C 2234 K
AH 3134 G
360
620
232
4400
7200
520
750
1000
C 3176 KMB
AOH 3176 G
710
1090
300
9500
19300
1160
380
530
C 30/750 KMB
AOH 30/750
40
85
31
106
110
12.9
 
4300
C 2209 KV
AH 309
115
215
75
610
710
71
2800
4000
C 2224 K
AHX 3124
670
1030
360
10600
21600
1320
320
430
C 40/710 K30M
AOH 240/710 G
320
520
162
2900
5000
375
950
1300
C 3068 KM
AOH 3068 G
65
150
64
405
430
49
3800
5000
C 2314 K
AHX 2314 G
220
360
116
1340
2160
183
1500
2000
C 3048 K
AOH 3048
190
310
102
1120
1730
153
1700
2400
C 3040 K
AH 3040 G
600
920
258
6800
12900
815
480
670
C 30/630 KM
AOH 30/630
55
110
40
143
156
18.3
5600
7500
C 2212 KTN9
AHX 312
75
170
71
510
550
60
3400
4500
C 2316 K
AHX 2316
60
120
42
180
180
21.2
5300
7500
C 2213 KTN9
AH 313 G
160
280
125
1530
2280
208
 
280
C 4134 K30V
AH 24134
80
150
52
315
390
43
 
1800
C 2217 KV
AHX 317
150
240
95
915
1460
140
 
600
C 4032 K30V
AH 24032
240
400
128
1760
2850
232
1300
1800
C 3052 K
AOH 3052
180
290
118
1370
2320
208
 
380
C 4038 K30V
AH 24038
150
240
95
765
1160
110
1700
2400
C 4032 K30
AH 24032
145
225
90
780
1320
127
 
750
C 4030 K30V
AH 24030
800
1220
325
11600
24500
1430
320
450
C 30/850 KMB
AOH 30/850
570
980
355
10200
18000
1140
430
600
C 31/600 KMB
AOHX 31/600
170
300
134
1760
2700
240
 
220
C 4136 K30V
AH 24136
600
1030
375
11800
20800
1290
400
560
C 31/630 KMB
AOH 31/630
240
440
172
2650
4050
325
1100
1500
C 3152 K
AOH 3152 G
125
200
83
720
1120
112
 
850
C 4026 K30V
AH 24026
300
540
209
4150
6300
480
900
1300
C 3164 KM
AOH 3164 G
50
100
37
116
114
13.4
6300
9000
C 2211 KTN9
AHX 311
75
140
48
220
250
28.5
4300
6000
C 2216 K
AH 316
380
600
183
3650
6200
450
800
1100
C 3080 KM
AOH 3080 G
115
180
73
530
880
91.5
 
1100
C 4024 K30V
AH 24024
170
280
116
1320
2120
196
 
430
C 4036 K30V
AH 24036
35
80
29
102
104
12.2
 
4500
C 2208 KV
AH 308
160
280
104
1040
1460
137
1900
2600
C 3134 K
AH 3134 G
160
260
85
750
1160
10.8
2000
2800
C 3034 K
AH 3034
170
320
140
1530
2200
193
1500
2000
C 3236 K
AH 3236 G
70
130
45
220
240
28
 
2200
C 2215 KV
AH 315 G
135
210
83
750
1220
120
 
800
C 4028 K30V
AH 24028
125
200
67
390
585
58.5
2800
3800
C 3026 K
AHX 3026
280
460
184
2900
4900
390
900
1200
C 4060 K30M
AOH 24060 G
115
215
90
750
980
98
2400
3200
C 3224 K
AHX 3224 G
135
210
68
490
735
72
2600
3400
C 3028 K
AHX 3028
170
300
116
1250
1730
156
1700
2400
C 3136 K
AH 3136 G
145
270
96
980
1220
114
2400
3200
C 2230 K
AHX 3130 G
80
150
52
275
320
35.5
4000
5600
C 2217 K
AHX 317
630
980
280
8150
16300
1000
430
600
C 30/670 KM
AOH 30/670
480
720
209
4250
8300
560
630
900
C 30/500 KM
AOHX 30/500 G
160
260
106
1140
1860
173
 
500
C 4034 K30V
AH 24034
950
1420
365
13700
30500
1700
260
360
C 30/1000 KMB
AOH 30/1000
280
500
192
3250
5200
400
950
1300
C 3160 K
AOH 3160 G
105
200
68
530
620
64
3200
4300
C 2222 K
AHX 3122
115
180
60
430
640
65.5
 
1400
C 3024 KV
AHX 3024
500
870
325
8800
15600
1020
500
670
C 31/530 KM
AOH 31/530
80
180
74
540
600
64
3200
4300
C 2317 K
AHX 2317
630
1090
395
11800
21200
1290
380
500
C 31/670 KMB
AOHX 31/670
85
160
53
365
440
48
 
1600
C 2218 KV
AHX 318
145
250
96
880
1290
122
2000
2800
C 3130 K
AHX 3130 G
190
340
134
1600
2320
200
1500
2000
C 3140 K
AH 3140
95
215
90
800
880
90
2600
3600
C 2320 K
AHX 2320
340
540
167
2900
5000
375
900
1300
C 3072 KM
AOH 3072 G
180
340
112
1370
1730
153
1800
2400
C 2238 K
AH 2238 G
60
120
42
204
216
25.5
 
2400
C 2213 KV
AH 313 G
180
320
146
1630
2464
244
 
130
C 4138 K30V
AH 24138
125
280
115
980
1220
114
2400
3200
C 2326 K/VE240
AHX 2326 G
220
400
154
2320
3450
285
1300
1700
C 3148 K
AOH 3148
150
290
124
1370
1830
170
1800
2400
C 3232 K
AH 3232 G
200
370
145
1900
2900
245
1400
1800
C 3144 K
AOH 3144
35
80
29
90
86.5
10.2
8000
11000
C 2208 KTN9
AH 308
200
400
130
2000
2500
208
1500
2000
C 2244 K
AOH 2244
65
125
43
212
228
26.5
 
2400
C 2214 KV
AH 314 G
570
980
413
12900
23200
1460
340
450
C 41/600 K30MB
AOHX 241/600
530
820
240
5600
11000
720
530
750
C 30/560 KM
AOHX 30/560
190
310
127
1630
2650
236
 
260
C 4040 K30V
AH 24040
75
140
48
255
305
34.5
 
2000
C 2216 KV
AH 316
460
700
205
4050
7800
530
670
900
C 3096 KM
AOHX 3096 G
670
1150
405
13400
25500
1530
340
480
C 31/710 KMB
AOHX 31/710
105
180
82
670
1000
104
 
900
C 4122 K30V
AH 24122
260
460
175
2850
4500
355
1100
1400
C 3156 K
AOH 3156 G
145
250
115
1220
1860
176
 
450
C 4130 K30V
AH 24130
85
160
53
325
380
41.5
3800
5300
C 2218 K
AHX 318
150
270
103
1000
1400
129
1900
2600
C 3132 K
AH 3132 G
180
290
96
930
1460
132
1800
2400
C 3038 K
AH 3038 G
360
560
170
3000
5200
380
900
1200
C 3076 KM
AOH 3076 G
800
1360
462
16600
33500
1900
280
380
C 31/850 KMB
AOH 31/850
150
270
124
1460
2160
200
 
300
C 4132 K30V
AH 24132
400
620
186
3800
6400
455
800
1100
C 3084 KM
AOH 3084 G
90
170
57
325
380
41.5
3800
5300
C 2219 K
AHX 319
125
230
78
735
930
91.5
2800
3800
C 2226 K
AHX 3126
340
600
229
5000
8000
585
800
1100
C 3172 KM
AOH 3172 G
280
460
145
2160
3750
290
1100
1500
C 3060 KM
AOH 3060
750
1280
438
15600
27000
1560
300
400
C 31/800 KMB
AOH 31/800
145
225
72
540
850
81.5
2400
3200
C 3030 KMB
AHX 3030
530
920
335
9150
16300
1040
480
670
C 31/560 KMB
AOH 31/560
95
165
64
475
655
71
 
1300
C 3120 KV
AHX 3120
200
340
111
1320
2040
176
1600
2200
C 3044 K
AOH 3044 G
65
125
43
186
196
22.8
5000
7000
C 2214 KTN9
AH 314 G
45
90
35
98
100
11.8
7000
9500
C 2210 KTN9
AHX 310
90
200
85
610
695
73.5
2800
4000
C 2319 K
AHX 2319
145
225
72
585
960
93
 
1000
C 3030 KV
AHX 3030
200
340
138
1930
3250
280
 
200
C 4044 K30V
AOH 24044
320
580
225
4900
7500
560
850
1100
C 3168 KM
AOH 3168 G
125
200
83
620
930
93
2200
2800
C 4026 K30
AH 24026
750
1150
308
9300
19300
1140
360
480
C 30/800 KMB
AOH 30/800
440
760
332
8650
15000
1020
480
630
C 4192 K30MB
AOH 24192
440
680
202
4000
7500
520
700
950
C 3092 KM
AOHX 3092 G
45
90
35
114
122
14.3
 
3800
C 2210 KV
AHX 310
115
180
73
430
640
65.5
 
1400
C 4024 K30V/VE240
AH 24024
460
790
295
6950
12500
830
560
750
C 3196 KMB
AOHX 3196 G
380
650
240
4800
8300
585
700
950
C 3180 KM
AOH 3180 G
670
1030
286
8800
17300
1060
400
560
C 30/710 KM
AOHX 30/710

For additional information about the meaning and limitations of the product data, refer to CARB toroidal roller bearings and Principles of bearing selection and application.

SKF logo