CARB toroidal roller bearings, on an adapter sleeve

PrintExport as PDF
  • Product table filter
    (all)
    Bore diameter sleeve:
    Exact :
     ≤ d1 ≤ 
    d1 =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width adapter sleeve:
    Exact :
     ≤ B1 ≤ 
    B1 =
Principal dimensionsBasic load ratingsFatique load limitSpeed ratingsDesignations
   dynamicstatic Reference speedLimiting speedBearingAdapter sleeve
d1DB1CC0Pu    
mmkNkNr/min 
          
170
340
141
1370
1730
153
1800
2400
C 2238 K
H 3138
750
1150
366
9300
19300
1140
360
480
C 30/800 KMB
OH 30/800 HE
80
190
86
610
695
73.5
2800
4000
C 2318 K
H 2318
85
170
68
325
380
41.5
3800
5300
C 2219 K
H 319 E
1000
1400
372
11000
26000
1430
260
360
C 39/1060 KMB
OH 39/1060 HE
500
870
364
8800
15600
1020
500
670
C 31/530 KM
OH 31/530 H
135
225
87
540
850
81.5
2400
3200
C 3030 KMB
H 3030 E
560
870
289
6300
12200
780
500
700
C 30/600 KM
OH 30/600 H
320
580
254
4900
7500
560
850
1100
C 3168 KM
OH 3168 H
170
290
112
930
1460
132
1800
2400
C 3038 K
H 3038
800
1120
308
7350
16300
960
360
480
C 39/850 KM
OH 39/850 HE
500
780
265
5100
9500
630
600
800
C 30/530 KM
OH 30/530 H
240
440
190
2650
4050
325
1100
1500
C 3152 K
OH 3152 HTL
220
360
133
1340
2160
183
1500
2000
C 3048 K
OH 3048 H
170
320
141
1700
2550
224
 
190
C 3138 KV
H 3138
530
820
282
5600
11000
720
530
750
C 30/560 KM
OH 30/560 H
160
320
161
1530
2200
193
1500
2000
C 3236 K
H 2336
300
480
171
2280
4000
305
1000
1400
C 3064 KM
OH 3064 H
450
790
335
6950
12500
830
560
750
C 3196 KMB
OH 3196 HE
450
650
200
3100
6100
425
750
1000
C 3996 KM
OH 3996 HE
630
1090
456
11800
21200
1290
380
500
C 31/670 KMB
OH 31/670 HE
410
600
189
2600
5300
375
800
1100
C 3988 KM
OH 3988 HE
500
710
216
3550
7100
480
670
900
C 39/530 KM
OH 39/530 HE
65
130
55
220
240
28
 
2200
C 2215 KV
H 315
470
830
356
7500
12700
850
530
750
C 31/500 KM
OH 31/500 H
900
1250
344
9300
22000
1250
300
430
C 39/950 KMB
OH 39/950 HE
140
270
119
1000
1400
129
1900
2600
C 3132 K
H 3132 L
140
290
147
1370
1830
170
1800
2400
C 3232 K
H 2332 L
560
800
239
4000
8800
570
560
750
C 39/600 KM
OH 39/600 HE
600
850
254
4650
10000
640
530
700
C 39/630 KM
OH 39/630 HE
380
650
272
4800
8300
585
700
950
C 3180 KM
OH 3180 H
115
230
92
735
930
91.5
2800
3800
C 2226 K
H 3126 L
200
340
126
1320
2040
176
1600
2200
C 3044 K
OH 3044 H
360
620
264
4400
7200
520
750
1000
C 3176 KMB
OH 3176 HE
600
920
301
6800
12900
815
480
670
C 30/630 KM
OH 30/630 H
470
670
208
3150
6300
430
700
950
C 39/500 KM
OH 39/500 HE
360
560
193
3000
5200
380
900
1200
C 3076 KM
OH 3076 H
670
1150
467
13400
25500
1530
340
480
C 31/710 KMB
OH 31/710 HE
560
980
399
10200
18000
1140
430
600
C 31/600 KMB
OH 31/600 HE
340
480
144
1760
3250
245
1000
1400
C 3972 KM
OH 3972 HE
470
720
247
4250
8300
560
630
900
C 30/500 KM
OH 30/500 H
400
620
212
3800
6400
455
800
1100
C 3084 KM
OH 3084 H
220
400
172
2320
3450
285
1300
1700
C 3148 K
OH 3148 HTL
670
1030
342
8800
17300
1060
400
560
C 30/710 KM
OH 30/710 H
850
1280
400
12700
26500
1530
300
400
C 30/900 KMB
OH 30/900 HE
380
600
210
3650
6200
450
800
1100
C 3080 KM
OH 3080 H
125
210
82
490
735
72
2600
3400
C 3028 K
H 3028 E
80
160
65
365
440
48
 
1600
C 2218 KV
H 318
600
1030
424
11800
20800
1290
400
560
C 31/630 KMB
OH 31/630 HE
160
300
131
1250
1730
156
1700
2400
C 3136 K
H 3136 L
135
250
111
880
1290
122
2000
2800
C 3130 K
H 3130 L
135
225
87
585
960
93
 
1000
C 3030 KV
H 3030
55
110
47
166
190
22.4
 
2800
C 2212 KV
H 312
630
900
264
4900
11200
695
480
630
C 39/670 KM
OH 39/670 H
135
270
111
980
1220
114
2400
3200
C 2230 K
H 3130 L
60
150
68
405
430
49
3800
5000
C 2314 K
H 2314
450
700
237
4050
7800
530
670
900
C 3096 KM
OH 3096 H
630
980
324
8150
16300
1000
430
600
C 30/670 KM
OH 30/670 H
110
180
72
375
530
55
3000
4300
C 3024 K
H 3024 E
125
250
97
830
1060
102
2400
3200
C 2228 K
H 3128 L
90
215
97
800
880
90
2600
3600
C 2320 K
H 2320
200
370
161
1900
2900
245
1400
1800
C 3144 K
OH 3144 HTL
750
1280
505
15600
27000
1560
300
400
C 31/800 KMB
OH 31/800 HE
750
1060
303
6400
14600
880
380
530
C 39/800 KM
OH 39/800 HE
670
950
286
6000
12500
780
450
630
C 39/710 KM
OH 39/710 HE
800
1220
380
11600
24500
1430
320
450
C 30/850 KMB
OH 30/850 HE
115
200
80
390
585
58.5
2800
3800
C 3026 K
H 3026
240
400
145
1760
2850
232
1300
1800
C 3052 K
OH 3052 H
300
540
226
4150
6300
480
900
1300
C 3164 KM
OH 3164 H
260
460
195
2850
4500
355
1100
1400
C 3156 K
OH 3156 HTL
65
160
73
425
465
52
3600
4800
C 2315 K
H 2315
400
700
304
6000
10400
720
670
900
C 3184 KM
OH 3184 H
200
400
161
2000
2500
208
1500
2000
C 2244 K
OH 3144 H
180
310
120
1120
1730
153
1700
2400
C 3040 K
H 3040
710
1090
356
9500
19300
1160
380
530
C 30/750 KMB
OH 30/750 HE
110
180
72
430
640
65.5
 
1400
C 3024 KV
H 3024
800
1360
536
16600
33500
1900
280
380
C 31/850 KMB
OH 31/850 HE
70
170
78
510
550
60
3400
4500
C 2316 K
H 2316
260
420
152
1860
3100
250
1200
1600
C 3056 K
OH 3056 H
150
260
101
750
1160
10.8
2000
2800
C 3034 K
H 3034 E
150
310
122
1270
1630
146
1900
2600
C 2234 K
H 3134 L
710
1000
291
6100
13400
815
430
560
C 39/750 KM
OH 39/750 HE
430
680
234
4000
7500
520
700
950
C 3092 KM
OH 3092 H
160
280
109
880
1340
122
2000
2600
C 3036 K
H 3036
710
1220
493
16000
30500
1800
320
450
C 31/750 KMB
OH 31/750 HE
70
140
59
255
305
34.5
 
2000
C 2216 KV
H 316
320
520
187
2900
5000
375
950
1300
C 3068 KM
OH 3068 H
75
150
63
315
390
43
 
1800
C 2217 KV
H 317
900
1360
420
13200
28500
1600
280
380
C 30/950 KMB
OH 30/950 HE
85
200
90
610
695
73.5
2800
4000
C 2319 K
H 2319
360
520
164
2120
4000
300
950
1300
C 3976 KM
OH 3976 HE
180
340
150
1600
2320
200
1500
2000
C 3140 K
H 3140
850
1180
326
8300
18600
1080
360
450
C 39/900 KMB
OH 39/900 HE
410
650
228
3750
6400
450
750
1000
C 3088 KMB
OH 3088 HE
530
920
377
9150
16300
1040
480
670
C 31/560 KMB
OH 31/560 HE
340
600
259
5000
8000
585
800
1100
C 3172 KM
OH 3172 H
340
540
188
2900
5000
375
900
1300
C 3072 KM
OH 3072 H
280
500
208
3250
5200
400
950
1300
C 3160 K
OH 3160 H
90
165
76
475
655
71
 
1300
C 3120 KV
H 3120 E
60
120
50
204
216
25.5
 
2400
C 2213 KV
H 313
60
125
52
212
228
26.5
 
2400
C 2214 KV
H 314
35
80
36
102
104
12.2
 
4500
C 2208 KV
H 308
115
280
121
980
1220
114
2400
3200
C 2326 K/VE240
H 2326
410
720
307
6700
11400
780
630
850
C 3188 KMB
OH 3188 HE
380
540
168
2120
4000
290
900
1300
C 3980 KM
OH 3980 HE
430
760
326
6800
12000
815
600
800
C 3192 KM
OH 3192 H
110
215
112
750
980
98
2400
3200
C 3224 K
H 2324 L
950
1420
430
13700
30500
1700
260
360
C 30/1000 KMB
OH 30/1000 HE
110
215
88
610
710
71
2800
4000
C 2224 K
H 3124 L
400
560
168
2160
4250
310
850
1200
C 3984 KM
OH 3984 HE
75
180
82
540
600
64
3200
4300
C 2317 K
H 2317
530
750
227
3600
7350
490
600
850
C 39/560 KM
OH 39/560 HE
950
1580
609
20400
45500
2500
220
300
C 31/1000 KMB
OH 31/1000 HE
280
460
168
2160
3750
290
1100
1500
C 3060 KM
OH 3060 H

For additional information about the meaning and limitations of the product data, refer to CARB toroidal roller bearings and Principles of bearing selection and application.

SKF logo