Bearings on sleeves

CARB bearings with a tapered bore can be mounted on plain or stepped shafts with an adapter sleeve (fig. 1 or fig. 2) or on stepped shafts with a withdrawal sleeve (fig. 3). Adapter sleeves are supplied complete with a locking device. For additional information about sleeves, refer to Bearing accessories.
When using CARB bearings on an adapter sleeve, appropriate SKF adapter sleeve assemblies must be used to prevent the locking device from interfering with the cage (→ product table). Check axial displacement carefully, as it could be that s1 (→ product tables) cannot be fully realized.
SKF logo