Design considerations
The actual internal clearance can limit the possible axial displacement. Misalignment reduces the possible axial displacement. Therefore, the actual axial displacement should be verified.
1. Determine the required axial displacement
-
Thermal expansion of the shaft can be estimated using
sreq = α L ΔT - Where additional effects need to be considered, advanced simulation or tests may be required.
2. Determine the maximum misalignment
- Estimate the misalignment β of the housing seats based on specified tolerances.
- Where additional effects need to be considered, advanced simulation or tests may be required.
3. Check the permissible axial displacement
Check the permissible axial displacement in both directions, depending on the bearing used:
- open bearing with a cage (fig. 1)
- full complement bearing with a retaining ring (fig. 2)
- sealed bearing (fig. 3)
sreq < s1 - β k1 B
or
sreq < s2 - β k1 B
Where sreq is too large, consider Offset mounting.
4. Check the internal clearance
-
Determine the clearance reduction caused by axial displacement.
- Determine the amount of clearance reduction from other effects and evaluate the residual clearance (→ Selecting initial internal clearance).
Symbols
| B | bearing width [mm] |
| Cred
| reduction of radial clearance as a result of an axial displacement from a centred position [mm] |
| k1
| misalignment factor (→ product table) |
| L | shaft length between the bearings [mm] |
| s1 | axial displacement limit in bearings with a cage (fig. 1) or in full complement bearings (fig. 2) when displacing away from the retaining ring [mm] (→ product table) |
| s2 | axial displacement limit in sealed (fig. 3) and full complement bearings (fig. 2) when displacing toward the seal or retaining ring respectively [mm] (→ product table) |
| sreq | required axial displacement from a centred position [mm]
|
| α | thermal coefficient of expansion [°C–1]
= 12 x 10–6 for steel |
| β | misalignment [°] |
| ΔT | temperature difference [°C] |
Calculation example
Application (fig. 4):-
Bearing C 3040
- d = 200 mm
- D = 310 mm
- B = 82 mm
- Normal clearance: min. 170 μm
- s1 = 15,2 mm
- k1 = 0,123
- k2 = 0,095
-
Shaft length L = 3 000 mm
- Temperature range for the shaft: 20 to 90 °C (70 to 195 °F)
- Max. misalignment: 0,46°
Verification of axial displacement:
-
Required axial displacement
sreq = α L ΔT
sreq = 12 x 10-6 x 3 000 x (90 - 20) = 2,5 mm -
Max. misalignment
Input provided: 0,46° -
Checking the permissible axial displacement
sreq < s1 - β k1 B
2,5 < 15,2 - 0,46 x 0,123 x 82 ≈ 10,5
→ okay -
Checking the internal clearance


Min. internal clearance when the bearing is displaced
170 - 7 = 163 μm
Determine the clearance reduction caused by other effects (e.g. interference fit, temperature difference between inner and outer rings) and evaluate the residual clearance (→ Selecting initial internal clearance)
To enable axial displacement of the shaft relative to the housing, free space must be provided on both sides of the bearing as indicated in fig. 5. The value for the width of this free space is based on:
- the value Ca (→ product table)
- the expected axial displacement of the bearing rings from the central position during operation
- the displacement of the rings caused by misalignment
Calculating the free space required on both sides of the bearing
Careq = Ca + 0,5 (s + β k1 B)
where
| B | bearing width [mm] |
| Ca | minimum width of space required on both sides of the bearing [mm] (→ product table) |
| Careq | width of space required on both sides of the bearing [mm] |
| k1 | misalignment factor (→ product table) |
| s | relative axial displacement of rings, e.g. thermal shaft expansion [mm] |
| β | misaligment [°] |
Where considerable thermal changes in shaft length are a possibility, the inner ring can be mounted offset, relative to the outer ring, up to the axial displacement limit s1 or s2 (fig. 6) in the direction opposite to the expected axial displacement (fig. 7). The extended permissible axial displacement is used, for example, in the self-aligning bearing arrangements of drying cylinders in paper machines.
CARB bearings with a tapered bore can be mounted with:
-
an adapter sleeve on plain or stepped shafts (fig. 8 or fig. 9):
- Adapter sleeves are supplied complete with a locking device.
- Use appropriate SKF adapter sleeve assemblies to prevent the locking device from interfering with the cage (→ product table).
- a withdrawal sleeve on stepped shafts (fig. 10)
Check axial displacement carefully, as it could be that s1 (→ product table) cannot be fully realized.
For additional information about sleeves, refer to Bearing accessories.
SKF standard housings are available for most CARB bearings in the C 30, C 31, C 22 and C 23 series.
The two common arrangements when using standard housings are:
- CARB bearings with a tapered bore on an adapter sleeve and a plain shaft
- CARB bearings with a cylindrical bore on a stepped shaft
The comprehensive assortment of SKF bearing housings is provided in the following tables: