Loads


Bearings with a cage
Full complement bearings
Minimum load

For additional
information
→ Requisite minimum load

Frm = 0,007 C0

Oil lubricated bearings:

n/nr ≤ 0,3 → Frm = 0,002 C0


0,3 < n/nr ≤ 2 →

Perform calculations

Frm = 0,01 C0

Perform calculations
When starting up at low temperatures or when the lubricant is highly viscous, even greater minimum loads than Frm = 0,007 C0 and 0,01 C0, respectively, may be required. The weight of the components supported by the bearing, together with external forces, generally exceed the requisite minimum load. If this is not the case, the bearing must be subjected to an additional radial load.
Equivalent dynamic bearing load

For additional
information
→ Equivalent dynamic bearing load
P = Fr

Perform calculations
Equivalent static bearing load

For additional
information
→ Equivalent static bearing load
P0 = Fr


Symbols

C0
basic static load rating [kN] (→ product tables)
Fr
radial load [kN]
Frm
minimum radial load [kN]
P
equivalent dynamic bearing load [kN]
P0equivalent static bearing load [kN]
n
rotational speed [r/min]
nrreference speed [r/min] (→ product tables)
SKF logo