Dimensions

The boundary dimensions of the standard bearings conform to ISO 15:1998. The bore and outside diameters of most of the drawing number bearings are in accordance with Diameter Series 0 of this standard.
SKF logo