Permissible speed

The permissible speed should be lower than: Higher speeds are possible with modified bearing designs or with additional heat dissipation from the application. For additional information, contact the SKF application engineering service.
SKF logo