Cages

SKF multi-row cylindrical roller bearings, depending on size and also application, are produced with the following cages:
  • Two or three double pronged machined brass cages (fig 1).
  • Two double row window-type cages of brass (fig 2).
  • Four window-type cages of pressed steel (fig 3).
  • Four pin-type cages of steel (fig 4).
  • Four pronged machined brass cages (fig 5).
SKF logo