Dimensions

The dimensions of the four-row cylindrical roller bearings are not standardized. However, in many cases the bore and outside diameters correspond to Diameter Series 9 or 0 to ISO 15:1998.
The dimensions of the six-row cylindrical roller bearings of series NNU 69 and NNU 60 are in accordance with ISO 15:1998.
SKF logo