Cylindrical roller bearings, four-row

PrintExport as PDF
  • (all)
    (all)
    Bore diameter / Small diameter tapered bore:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Total bearing width over inner ring(s):
    Exact :
     ≤ B ≤ 
    B =
    Total bearing width over outer ring(s):
    Exact :
     ≤ C ≤ 
    C =
Principal dimensionsBasic load ratingsFatigue load limitDesignation
    dynamicstatic  
dDBCCC0Pu 
mmkNkN 
        
560
820
600
600
14200
34000
2450
BC4B 322930/HA4
900
1280
930
930
33000
93000
6000
313528 C
633.334
960
680
680
16800
45000
3150
BC4B 457969
600
870
578
540
13200
31500
2240
BC4B 322497/HA4
200
280
200
200
1650
3350
345
313893
660
820
440
440
8090
22800
1760
239509 FA
380
540
400
400
6160
15000
1290
BC4B 326366/HB1
820
1100
745
720
16800
57000
3750
BC4B 316341/HA4
700
930
620
620
16500
43000
3000
316967
420
580
320
320
4680
10800
950
313555 B/VJ202
850
1150
840
840
27500
75000
4800
315826 B
850
1150
840
840
25500
75000
4800
315826 A
460
650
470
470
8800
22400
1800
319155
410
600
440
440
7650
17300
1530
313877 B
474.6
600
368
368
5500
14600
1270
BC4-8000/HA1
600
820
575
575
14000
36000
2550
315175 A
600
820
575
575
14000
36000
2550
315175 C
900
1220
840
840
28600
80000
5000
316043
360
500
250
250
3470
8500
780
BC2B 322217/VJ202
580
780
520
486
9900
27000
2040
BC4-8012/HA4
950
1360
1000
1000
38000
110000
6800
314520 C
500
720
400
400
8580
17600
1320
BC4B 322066
380
540
400
380
5720
13700
1160
315606
200
290
192
192
1680
3200
320
313811
950
1360
975
975
34100
100000
6200
BC4B 319862
610
820
430
430
9350
23600
1700
315257 A
420
600
440
440
7210
17600
1460
313513
180
260
168
168
1380
2500
265
313812
200
280
170
170
1470
3000
305
314385
850
1180
850
850
28100
73500
4650
BC4-8021/HB1
475
600
392
392
5500
14600
1270
BC4-8003/HA1VA907
500
670
480
450
8250
22000
1800
BC4B 322039/HA1
510
760
550
550
12100
26500
2000
BC4-8007/HB1
399.93
590
440
440
8580
20400
1730
313038 A
165.1
225.45
168.3
168.3
1100
2240
240
315642/VJ202
500
650
260
260
4400
10200
850
319254/VJ202
382.5
590
450
450
6930
16300
1430
319352
431.8
571.5
310
310
4460
10200
880
BC4-8037/HA1VA907
340
480
370
350
4570
11000
1020
319040 A
500
738
500
500
10800
23200
1760
BC4B 326853/HB1
480
680
500
500
9130
22000
1700
316624
360
500
250
250
3910
7350
670
BC2B 320075/VJ202
356.67
550
400
400
5280
15000
1290
BC4B 457939 VAA
431.5
571.5
300
300
4460
10200
880
BC4B 326361 B/HA1
474.6
600
377
377
5500
14600
1270
BC4-8031/HA1VA907
160
230
130
130
842
1340
143
314190
440
660
340
340
7210
13700
1080
635043
761.425
1079.602
787.4
787.4
23800
65500
4400
312967 E
800
1080
700
700
19800
58500
3800
315599 A
628
922
600
600
16500
39000
2700
315071 A
230
330
206
206
2010
4000
390
313824
260
370
220
220
2330
4650
465
313823
460
650
355
355
6710
14600
1160
313031 A
280
390
220
220
2420
5000
490
313822
750
1090
750
750
21600
51000
3400
BC4-8066/HA3
410
560
400
400
6440
16000
1430
316689
580
780
521
486
9900
27000
2040
BC4B 326140/HA4
865
1180
750
750
23300
67000
4300
BC4B 319668
500
680
450
450
8250
22000
1800
BC4B 316515
820
1130
800
800
24200
68000
4400
BC4B 320455
750
1000
670
670
19000
50000
3350
315973
690
980
715
715
21200
54000
3650
313008 A
412.335
650
488
488
8420
19000
1500
314964
937.5
1270.25
825.5
825.5
28100
83000
5300
315265
390
540
320
320
5280
12200
1040
BC4B 322498
500
670
518.5
450
8250
22000
1800
BC4-8052/HA4
220
310
192
192
1830
3650
360
313839
487.98
637
350
350
6440
15300
1220
BC2B 326196/HA1VJ202
980
1310
880
880
28600
86500
5400
319303
340
500
370
370
5230
11800
1080
BC4B 322261/HB1
530
780
500
500
9350
20400
1530
315040/VJ202
530
780
570
570
12800
32500
2400
314517 A
500
710
480
480
9520
21600
1630
316968 A
862.98
1219.302
876.3
889
30300
86500
5500
312966 E
862.98
1219.302
876.3
889
30300
86500
5500
312966 D
380
560
325
325
5230
10600
930
BC4B 322264/HB1
710
1000
715
715
21600
56000
3750
313403 C
480
650
450
450
7040
21200
1700
316690 B
355.6
482.6
269.87
269.87
2970
6400
585
BC4-8022/HA1
571.1
812.97
594
594
13400
33500
2550
313499 DA
550
740
510
510
11000
27000
2160
316691
730
960
620
620
15400
45000
3000
315982
556
800
580
580
10500
25500
1860
BC4-8046/HB1
530
760
520
520
11700
28500
2120
314886 A
571.627
870
640
640
13400
40500
2900
BC4B 319446
400
560
410
410
6270
15600
1400
313015 DC
500
720
530
530
10800
28500
2120
314441 B
475
600
368
368
5500
14600
1270
BC4B 326261/HA1
200
270
170
170
1250
2700
275
314553
350
500
380
380
5280
11400
1040
314563/VJ202
529.91
870
670
670
16800
33500
2450
312844/VJ202
350
500
410
410
5830
13700
1200
BC4B 322777/HB1
780
1070
780
780
24200
61000
4050
BC4-8015/HB1
606.667
920
640
640
16500
45000
3100
315526
730
1030
750
750
22900
58500
3900
314518 B
460
650
460
424
7810
18300
1530
BC4B 322993 A/HA7
380
540
400
400
5720
13700
1180
BC4B 313511 B
440
620
450
450
7810
19600
1600
314554 B
480
680
420
420
9130
19300
1500
319320
500
670
517
450
8250
22000
1800
BC4-8011/HA4
580
780
521.5
486
9900
27500
2120
BC4-8053/HA4
580
780
558
486
9900
27000
2120
BC4-8013/HA4
370
520
380
380
5500
13200
1160
314486 A
340
480
350
350
4950
11000
1020
314485 C
460
680
400
400
8090
17300
1340
BC4B 322374
650
920
670
670
18300
46500
3200
313007 C
280
420
250
250
3690
6550
640
NNUD 6056 ECMAS/P53
1300
1655
890
880
40200
122000
7100
BC4-8016/HA4
300
420
300
300
4020
8800
850
314484 D
450
590
300
300
3910
12000
1020
315811 E
500
670
450
450
8250
22000
1800
316083 A
500
670
480.5
450
8250
22000
1800
BC4-8051/HA4
500
670
479
450
8250
22000
1800
BC4-8010/HA4
820
1130
825
800
24200
68000
4400
319313
1400
1900
1360
1360
61600
183000
10400
BC4-8005/HA4
459.95
760
600
600
14000
30500
2320
312980 D
580
780
559.5
486
10800
27000
2120
BC4-8054/HA4
759
1210
740
740
25500
85000
3800
313685 B
330
460
340
340
4460
10200
950
313445 C
650
900
650
650
18300
41500
2900
BC4-8002/HA6
559.84
920
710
710
20100
45500
3250
313189 A
1400
1780
1200
1200
52300
163000
9300
BC4-8042/HA4
420
580
320
320
4680
10800
950
313555 C/VJ202
536.176
762.03
558.8
558.8
11200
30000
2200
BC4B 322142/HB1
620
820
475
475
10100
26500
1900
BC4-8041/HA4
350
520
300
300
4290
9000
800
BC2B 319878/VJ202
400
560
300
300
4680
10200
900
BC4-8059
1000
1360
800
800
29700
83000
5100
316234 A
160
230
168
168
1120
2200
240
315189 A
340
450
250
250
2550
6000
550
BC4-8050
634.5
901.87
674
674
17900
45000
3150
313705 B
536.176
762.03
558.8
558.8
11400
29000
2160
313535 D
760
1080
790
790
23800
65500
4400
312979 D
536.176
762.03
558.8
558.8
11400
29000
2160
313535 B
1350
1765
1360
1360
40200
122000
6950
BC4-8029/HA4
447.295
635.176
463.55
463.55
8250
20000
1630
314792 A
480
680
500
500
10200
24000
1930
313516 D
571.1
812.97
594
594
13400
33500
2550
313499 B
410
560
420
400
5940
14600
1250
BC4B 320612
320
480
350
350
4950
10800
965
314274 B
380
540
400
380
6050
14000
1200
BC4B 320989/HA3
510
680
500
500
7650
26000
2080
BC4B 319411
1040
1440
1000
1000
38000
93000
5700
BC4-8062/HA1
400
590
440
440
7920
16600
1400
315802/VJ202
460
650
470
470
8800
22400
1900
314560
485
740
540
540
11000
28500
2160
315523
761.425
1079.602
787.4
787.4
23300
65500
4300
BC4B 322143/HB3
460
650
424
424
8250
18300
1530
315196 A
550
800
560
560
12100
28000
2040
BC4B 322719/HB1
440
620
470
450
7210
17600
1460
BC4B 320608
320
480
350
350
4570
11000
1020
BC4B 316345 A
900
1280
780
780
28600
64000
4050
BC4-8067/HA3
350
520
300
300
4290
9000
800
BC4B 326909/HA3
600
870
640
640
16800
40000
2850
315513
510
730
520
520
10200
22000
1660
BC4-8009/HB1

For additional information about the meaning and limitations of the product data, refer to Multi-row cylindrical roller bearings and Principles of bearing selection and application.

SKF logo