Tolerances

SKF four-row cylindrical roller bearings are produced with the normal accuracy for roll neck bearings, i.e. dimensional accuracy to tolerance class P6 and running accuracy to tolerance class P5 specifications.
SKF six-row cylindrical roller bearings are manufactured to Normal tolerances.
SKF logo