Internal clearance

Double row full complement cylindrical roller bearings are manufactured with Normal radial internal clearance as standard. Bearings with the larger C3 or smaller C2 radial internal clearance can be supplied on request.
The clearance limits are in accordance with ISO 5753:1991. The clearance limits apply to unmounted bearings under zero measuring load.
The axial internal clearance of NNC and NNF design bearings, which can axially locate the shaft in both directions, is 0,1 to 0,2 mm for all sizes.
SKF logo