Internal clearance

SKF single row full complement cylindrical roller bearings are produced with Normal radial internal clearance as standard. The majority of the bearings are also available with the greater C3 radial internal clearance. The values correspond to ISO 5753:1991. The clearance limits apply to unmounted bearings under zero measuring load.
SKF logo