Cylindrical roller bearings, single row, without an inner ring

PrintExport as PDF
  • Product table filter
    Diameter under rollers:
    Exact :
     ≤ Fw ≤ 
    Fw =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ C ≤ 
    C =
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratings Designation
   dynamicstatic Reference speedLimiting speed  
FwDCCC0Pu    
mmkNkNr/min  
          
44
72
17
56
48
6.1
10000
12000
 
RNU 207 ECJ
100.5
150
28
190
200
25
4500
5300
 
RNU 217 ECM
54.5
85
19
69.5
64
8.15
9000
9500
 
RNU 209 ECJ
42
62
14
35.8
38
4.55
11000
13000
 
RNU 1007 ECP
59.5
90
23
90
88
11.4
8500
9000
 
RNU 2210 ECJ
169.5
225
35
198
290
31.5
2800
5000
 
RNU 1030 ML
121.5
200
67
530
585
69.5
3600
6300
 
RNU 2319 ECML
158
210
33
179
255
28
3600
5300
 
RNU 1028 ML
79.5
110
20
76.5
93
12
6000
7000
 
RNU 1014 ECP
80
110
20
56.1
67
8
6000
11000
 
RNU 1014 ML
44
72
23
69.5
63
8.15
11000
12000
 
RNU 2207 ECP
49.5
80
23
81.5
75
9.65
9500
11000
 
RNU 2208 ECJ
58.5
100
25
112
100
12.9
7500
8500
 
RNU 309 ECP
296
400
130
627
965
96.5
1500
2800
 
RNU 1052 ML
119
180
34
285
305
36.5
4000
4500
 
RNU 220 ECP
66
100
21
96.5
95
12.2
7500
8000
 
RNU 211 ECP
119
180
34
285
305
36.5
4000
4500
 
RNU 220 ECJ
44
72
23
69.5
63
8.15
10000
12000
 
RNU 2207 ECJ
96.5
130
22
68.2
86.5
10.8
5000
9000
 
RNU 1017 MA
217
320
52
720
850
88
2200
3600
 
RNU 236 ECMA
154
260
55
610
620
69.5
2800
3200
 
RNU 324 ECJ
217
320
52
720
850
88
2200
3600
 
RNU 236 ECML
57.5
80
16
46.8
56
6.7
8000
9500
 
RNU 1010 ECP
153.5
230
40
285
305
36.5
4000
4500
 
RNU 226 ECM
143.5
215
58
520
630
72
3400
5600
 
RNU 2224 ECML
100.5
150
36
250
280
34.5
4800
5300
 
RNU 2217 ECP
72
110
22
108
102
13.4
6700
7500
RNU 212 ECJ

SKF logo