Equivalent dynamic bearing load

For split cylindrical roller bearings operating under purely radial load

P = b Fr
Values of factor b, which takes into consideration the mode of operation of the machine and the requirements regarding smooth running, will be found in table.
SKF logo